??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Firma
Mader
Beschreibung
LE-K-K-6-16 - Lineareinheit mit abgedichteter Kugelführung
Stückliste
MADER Linear unit LE-K-K-6-16-100-P
TYP
Typ
ARTNR
Art.Nr.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
60 mm
B
76 mm
C
14.5 mm
D
106 mm
E
136 mm
F
±0.02
48 mm
G
6 mm
H
k7
Ø10 mm
I
Thread
M3
J
2 mm
K
Thread
M6
L
DIN 912 M6 mm
M
16 mm
N
Thread
M5
O
Thread
R1/8
P
Thread
M14x1
Q
22 mm
R
7 mm
S
Ø12 mm
T
76 mm
U
22.2 mm
V
20 mm
W
13.6 mm
X
3.5 mm
Y
3.5 mm