??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
HEFA
Description
LE02AA - Fixed caster
Bill of material
LE02AA-D100-R
CNSORDERNO
SC
Serial code
LE02AA
TYPE
type
Fixed type
SM
Support material
Q235A
SST
Support surface treatment
Galvanized
WC
Wheel code
RB
Rotary bearing
-
WB
Wheel bearing
-
D
d
mm
H
h
mm
L
l
92 mm
W
w
62 mm
F1
f1
76.5 mm
F2
f2
74.0 mm
FF
ff
45 mm
DD
dd
9 mm
B
b
31 mm
T
t
2 mm
ALR
Allowable load R
ALN
Allowable load N
ALS
Allowable load SA
INFOTEXT
io
website