??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
HEFA
Description
LE05AA - Castors - Heavy Duty - Fixed
Bill of material
LE05AA-D125-R
CNSORDERNO
SC
Serial code
LE05AA
TYPE
type
Fixed type
SM
Support material
Q235A
SST
Support surface treatment
Galvanized
WC
Wheel code
RB
Rotary bearing
-
WB
Wheel bearing
has
D
d
H
h
L
l
115
W
w
100
F1
f1
92
F2
f2
76.5
FF1
ff2
76
FF2
ff2
67
DD
dd
11
B
b
50
T
t
5
AL
Allowable load (kg)
INFOTEXT
io
website