??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LE08EB - Casters - medium and heavy load type - with adjusting block type
Bill of material
LE08EB-D50-N
CNSORDERNO
LE08EB-D50-N
SC
Serial code
LE08EB
TYPE
type
Type with adjusting block
SM
Support material
Q235A
SST
Support surface treatment
Black electrophoresis
WC
Wheel code
RB
Rotary bearing
ζœ‰
WB
Wheel bearing
-
D
50 mm
H
79 mm
L
84 mm
W
84 mm
F1
f1
64 mm
F2
f2
52 mm
FF1
f1
64 mm
FF2
f2
52 mm
DD
d
8.500 mm
B
38 mm
R
64 mm
H1
12 mm
AL
Allowable load (kg)
150
INFOTEXT
website