??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
LE08GA - Casters - medium and heavy load type - universal type 'screw rod type double brake type
Bill of material
LE08GA-D100-U
CNSORDERNO
SC
Serial code
LE08GA
TYPE
type
Universal type
SM
Support material
Q235A
SST
Support surface treatment
Galvanized
WC
Wheel code
RB
Rotary bearing
has
WB
Wheel bearing
-
D
mm
H
mm
M
12
L
25 mm
B
31 mm
R
mm
R1
114 mm
SA
SA Allowable load
kg
U
U Allowable load
kg
INFOTEXT
io
website