??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BELIMO EMEA
Description
Leakage switch
Bill of material
22HL-10
SA010ID04
Manufacturer name
Belimo
SA810ID03
Order number / Reference number
22HL-10
PREVIEW
Preview
LODLEVEL
Level of Geometry
SA810ID10
Description text
Leakage switch active, Switch, Auto reset
SA300ID03
Mounting types for sensors
Integration (e.g. tube, duct, instrument or thermowell)
SA350ID03
Installation position
Freely selectable
SA700ID11
min. Mediumstemperatur (im Betrieb)
-20 °C
SA700ID12
Max. fluid temperature (in operation)
70 °C
SA700ID16
Max. ambient humidity (in operation)
95.000 % rF