??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LEC120-24 - Bel Power Solutions
Bill of material
LEC120-24
PN
Part Number
LEC120-24
DESC
Description
DIN-Rail AC-DC Power Supply, Power 120W, Output 24VDC, 5A, Input 85-264VAC
POWER
Power
120 W
OV
Output Voltage
24 VDC
OC
Output Current
5 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONSLXWXH
Dimensions LxWxH
32 x 124 x 110 mm
NO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT
lout 1
5 A