??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
LEDG - 高亮超薄型照明灯
Bill of material
LEDG-300
CNSORDERNO
Bestellnummer
CODE
LEDG
LX
类型
高亮超薄型
L
mm
SRDY
输入电压
DC 24V
GL
功率
3 W
GTL
光通量
300 LM
SW
色温
6000~6500K正白
WZXC
外置线长
1500mm
PDF
ledg.pdf