LEFS25GH-50-R1
SMC
Electrical actuators
LE Electrical Actuators
LEF Electric Actuator Slider Type
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/electrical_actuators/le/lef/lefs_g_asmtab.prj},{NB=LEFS25GH-50-R1(0_0_0)},{ACCURACY=},{SIZE=25},{DIRECTION=},{MOTOR=(G) High performance (Battery-less absolute)},{LEAD=H},{STROKE=50},{POS=0},{STOP=0},{OPTION=},{BRACKET=},{GREASE=},{HOLE=},{CABLE=-R1},{CONTROLLER=},{CTYPE=},{MOUNT=},{IO=},{THREAD=0},{PPATH=lefs_g/assembly/lefs_g_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SMC
Description
LEFS_G - Battery-less Absolute (Step Motor 24 VDC) Electric Actuator/High Performance Slider Type Ball Screw Drive
Bill of material
LEFS25GH-50-R1
ACCURACY
Accuracy
(-) Basic type
(H) High precision type
(-) Basic type
(H) High precision type
SIZE
Size
25
25
mm
DIRECTION
Motor mounting position
(-) In-line
(R) Right side parallel
(L) Left side parallel
(-) In-line
(R) Right side parallel
(L) Left side parallel
MOTOR
Motor type
(G) High performance (Battery-less absolute)
LEAD
Lead
(H) 20mm
(A) 12mm
(B) 6mm
(H) 20mm
(A) 12mm
(B) 6mm
STROKE
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
POS
Table position
mm
값 입력 POS
Table position
mm
cm
inch
ft
확인
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OPTION
Motor option
(-) Without lock
(B) With lock
(-) Without lock
(B) With lock
BRACKET
Auto switch compatibility (In-line only)
(-) None
(C) With (Includes 1 mounting bracket)
(-) None
(C) With (Includes 1 mounting bracket)
GREASE
Grease application (Seal band part)
(-) With
(N) Without (Roller specification)
(-) With
(N) Without (Roller specification)
HOLE
Positioning pin hole
(-) Housing B bottom
(K) Body bottom 2 locations
(-) Housing B bottom
(K) Body bottom 2 locations
CABLE
Actuator cable type/length
(R1) Robotic cable 1.5m
(R3) Robotic cable 3m
(R5) Robotic cable 5m
(R8) Robotic cable 8m
(RA) Robotic cable 10m
(RB) Robotic cable 15m
(RC) Robotic cable 20m
(R1) Robotic cable 1.5m
(R3) Robotic cable 3m
(R5) Robotic cable 5m
(R8) Robotic cable 8m
(RA) Robotic cable 10m
(RB) Robotic cable 15m
(RC) Robotic cable 20m
CONTROLLER
Controller
(-) Without controller
(C) With controller
(-) Without controller
(C) With controller
CTYPE
Controller type
N/A
N/A
AXIS
Number of axes/Special specification
N/A
MOUNT
Mounting
N/A
N/A
IO
I/O cable length
N/A
N/A
THREAD
Thread on/off
on
off
on
off