??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
SCHUNK
Description
LEG - Electrical 2-finger parallel gripper - Long-stroke gripper
Bill of material
SCHUNK-0308051 LEG 520-2-15-2-10X3-B
IDNR
ID
TYP
Description
ONLINE
Weitere Produktinformationen
To the product page
CALC
Calculation and desing tool gripping
EPLAN
EPLAN Data Portal
HUBRE
Nominal stroke right
HUBLI
Nominal stroke left
MAS
Motor add-on kit (to order optional)
ADB
Cover plate (to order optional)
ISOFLA
Adapter flange DIN ISO-9409-1 (to order optional)
ZH
Accessory kit with centering sleeves
HUBBACKE
Stroke per jaw
mm
GREIFKRAFT
Min./max. gripping force
N
SCHLIESS
Closing/opening time
s
GESCHWINDIGKEIT
Max. speed
276 mm/s
BESCHLEUNIGUNG
Max. acceleration
1500 mm/s^2
WERKSTUECKGEWIC
Recommended workpiece weight
kg
WEIDERHOLGENAUI
Repeat accuracy
0.05 mm
FINGERLAENGE
Max. permissible finger length
600 mm
MASSEFINGER
Max. permissible mass per finger
10 kg
EIGENMASSE
Weight
kg
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/55 °C
SCHUTZART
Protection class IP
20
CNSCTN
Customs tariff number
84798997