LEKFS25EH-50
SMC Corporation
전동 액추에이터
LEF 전동 액추에이터/슬라이더 타입
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc_jp/electric_actuators/lef/lekfs_asmtab.prj},{NB=LEKFS25EH-50(0_0)},{SIZE=25},{SYMMETETRIC=},{MOTOR=(E) Battery-less absolute (Step motor 24 VDC)},{LEAD=H},{STROKE=50},{POS=0},{STDSTROKE=50,100,150,200,250,300,350,400,450,500,600,700,800},{OPTION=},{GREASE=},{CABLE=},{LENGTH=},{CONTROLLER=},{INTERFACE=},{AXIS=},{CMOUNT=},{IO=},{THREAD=0},{PPATH=lekfs/assembly/lekfs_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
회사명
SMC Corporation
내용
LEKFS_E - Battery-less Absolute Encoder: Electric Actuator/High Rigidity and High Precision Slider Type
BOM
LEKFS25EH-50
SIZE
Size
25
25
mm
SYMMETETRIC
Motor mounting position
(-) In-line
(R) Right side parallel
(L) Left side parallel
(-) In-line
(R) Right side parallel
(L) Left side parallel
MOTOR
Motor type
(E) Battery-less absolute (Step motor 24 VDC)
LEAD
Lead
(H) 20mm
(A) 12mm
(B) 6mm
(H) 20mm
(A) 12mm
(B) 6mm
STROKE
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
700.000
800.000
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
600.000
700.000
800.000
mm
POS
Table position
mm
값 입력 POS
Table position
mm
cm
inch
ft
확인
OPTION
Motor option
(-) Without lock
(B) With lock
(-) Without lock
(B) With lock
GREASE
Grease application (Seal band part)
(-) With
(N) Without (Roller specification)
(-) With
(N) Without (Roller specification)
CABLE
Actuator cable type
(-) Without cable
(R) Robotic cable (Flexible cable)
(-) Without cable
(R) Robotic cable (Flexible cable)
LENGTH
Actuator cable length
(-) Without cable
(-) Without cable
CONTROLLER
Controller
(-) Without controller
(C) With controller
(-) Without controller
(C) With controller
INTERFACE
Interface
N/A
N/A
AXIS
Axis
N/A
N/A
CMOUNT
Mounting
N/A
N/A
IO
Communication plug connector I/O cable
N/A
N/A
THREAD
Thread on/off
on
off
on
off