??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Franke
Description
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 7/16
Bill of material
LEL7-0800
BBZ
Order ref.
KK
ball pitch diameter
mm
COA
load rating Coa
kN
COR
load rating Cor
kN
CA
load rating Ca
kN
CR
load rating Cr
kN
COM
stat. Moment
kNm
DW
diameter dw
16 mm
DL
diameter Lambda
7 mm
M
width m
20.9 mm
N
Height n
20.9 mm
R
Radius r
3.4 mm
G
width g
3 mm
H
height h
19.6 mm
GG
Breite gg
3.5 mm
S
width s
2 mm
GEW
Weight
kg