??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Lemans Arena STYLE Left 600mm - Lemans Arena STYLE Left 600mm
Bill of material
9080003
FW
Front Width
600 mm
IW
For minimum internal cabinet width
962 mm
TYPE
Arena type
Arena STYLE Railing chrome-plated
ARTICLENO
Order number
9080003