??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hettich
Description
LeMans, Arena STYLE, right 600 mm - LeMans, Arena STYLE, right 600 mm
Bill of material
9207594
FW
Front Width
600 mm
IW
For minimum internal cabinet width
962 mm
TYPE
Arena type
ARTICLENO
Order number