??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
LeMans, Arena STYLE, right 500 mm - LeMans, Arena STYLE, right 500 mm
Bill of material
9080002
FW
Front Width
500 mm
IW
For minimum internal cabinet width
962 mm
TYPE
Arena type
Arena STYLE Railing chrome-plated
ARTICLENO
Order number
9080002