??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hettich
Description
Lemans Left 450 mm - Lemans Left 450 mm
Bill of material
9079997
FW
Front Width
450 mm
IW
For minimum internal cabinet width
862 mm
TYPE
Arena type
Arena STYLE Railing chrome-plated
ARTICLENO
Order number