??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LET240-48
Bill of material
LET240-48
PN
Part Number
LET240-48
DESC
Description
AC-DC, DIN Rail, Power 240W, Output 48VDC, 5A, Input 320-600VAC
POWER
Power
240 W
OV
Output Voltage
48 VDC
OC
Output Current
5 A
VI
Voltage Input
320-600 VAC
OT
Operating Temperature
-30 to 70 °C
CT
Cooling Type
Convection (natural air flow)
DIMENSIONSLXWXH
Dimensions LxWxH
110 x 54 x 124 mm
VOUT1
Vout 1
48 VDC
LOUT1
lout 1
5 A