??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HEFA
Description
LF03JB_JF - Metal foot cup - fixed standard type / non slip type
Bill of material
LF03JB-D60-M12-L150
CNSORDERNO
SC
Serial code
BM
Base material
SUS304
BST
Base surface treatment
Galvanized
SM
Screw material
S45C
SST
Screw surface treatment
Galvanized
XC
Rubber pad material
rubber
XY
Rubber pad color
black
XD
Rubber pad hardness
Shaw A70 (M12)
D
d
60
M
m
L
l
L1
l1
H
h
18
T
t
8
H1
h1
H2
h2
S
s
VB
Vertical bearing(kg)
INFOTEXT
io
website