??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFG-1020 - Accessories
Bill of material
LFG-1020-050
ORDERNO
Part number
621-000-011
TYPE
Part reference
LFG-1020-050
PT
Product type
Fiber-optic
S
Sensor type
Photoelectric
ER
Enclosure rating
IP 54
OPR
Operating range
50 mm
FM
Fiber material
Glass
SM
Sleeve material
Brass sleeve
FT
Fiber type
Diffuse
SFAS
Suitable for amplifier Series
4040
HS
Head size
Ø 8 mm
FL
Fiber length
0.5 m
WG
Weight
53.0 g
ECCN
Custom tariff number
9001109
REACH
YES
ROHS
YES
INFO
Info
Product details