??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2016. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
LFMM - Mounting bracket
Bill of material
162830 LFMM-1/2-H
TNR
Part number
162830
TYP
Type
LFMM-1/2-H
INFO
Valid until
Information
2016-12-31
B1
86.000 mm
B2
52.000 mm
B3
1.600 mm
D1
7.000 mm
H1
60.000 mm
H2
40.000 mm
L1
mm
L2
120.000 mm
L3
5.000 mm
L4
13.000 mm
GTIN
4052568072636