??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp350_1305_ex
Bill of material
LFMWLP350-1305-EX
PN
Part Number
LFMWLP350-1305-EX
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 30VDC, 11.67A, Input 90-264VAC, Molex Header, Open Frame, 7 years Warranty
POWER
Power
350 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
11.67 A
NO
Number of Outputs
1
LOUT
Iout 1
11.67 A
VOUT
Vout 1
30 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
7 years Warranty