??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp75_1301
Bill of material
LFMWLP75-1301
PN
Part Number
LFMWLP75-1301
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 75W, Output 12VDC, 6.25A, Input 85-264VAC, Molex Header
POWER
Power
75 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
6.25 A
NO
Number of Outputs
1
LOUT
Iout 1
6.25 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
3 x 2 x 1 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-