??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt150_1300
Bill of material
LFMWLT150-1300
PN
Part Number
LFMWLT150-1300
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 150W, Output 5VDC, 16A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
16 A
NO
Number of Outputs
1
LOUT
Iout 1
16 A
VOUT
Vout 1
5 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.3 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
JST
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-