??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt300_1000_3
Bill of material
LFMWLT300-1000-3
PN
Part Number
LFMWLT300-1000-3
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 300W, Output 5VDC, 40A, Input 90-264VAC, Screw Terminal, Open Frame, Class 1, MOPP
POWER
Power
300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
40 A
NO
Number of Outputs
1
LOUT
Iout 1
40 A
VOUT
Vout 1
5 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
Class 1, MOPP