??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1000_t
Bill of material
LFMWLT450-1000-T
PN
Part Number
LFMWLT450-1000-T
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 5VDC, 55A, Input 90-264VAC, Screw Terminal, U-Chassis with Plain Cover, Top Fan
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
55 A
NO
Number of Outputs
1
LOUT
Iout 1
55 A
VOUT
Vout 1
5 VDC
OT
Operating Temperature
0 to 70 °C
DIMENSIONS
Dimensions LxWxH
6.5 x 4 x 2.61 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis with Plain Cover
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
Top Fan