??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-2003-020 - Accessories
Bill of material
LFP-2003-020
ORDERNO
Part number
621-000-208
TYPE
Part reference
LFP-2003-020
PT
Product type
Fiber-optic
S
Sensor type
Photoelectric
ER
Enclosure rating
IP 67
OPR
Operating range
120 mm
FM
Fiber material
Plastic
SM
Sleeve material
PE
FT
Fiber type
Through-beam
SFAS
Suitable for amplifier Series
3030/3060
HS
Head size
M3 mm
FL
Fiber length
2 m
WG
Weight
45.3 g
ECCN
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details