??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt60_3001
Bill of material
LFWLT60-3001
PN
Part Number
LFWLT60-3001
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 60W, Output 5.2/23.8/-12.5VDC, 8/1.5/0.5A, Input 90-264VAC, Molex Header, RoHS Compliant
POWER
Power
60 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5.2/23.8/-12.5 VDC
OC
Output Current
8/1.5/0.5 A
NO
Number of Outputs
3
LOUT
Iout 1
8 A
VOUT
Vout 1
5.2 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.2 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-