您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
LGBCH25BN1SSL00160NZ0-1-0-20
NTN Automation
Linear Motion
Linear guides
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ntn_automation/linear_motion/linear_guides/lg_block_asmtab.prj},{NB=LGBCH25BN1SSL00160NZ0-1-0-20_SY_(0)_1},{LGS=Standard guiding system},{SIZE=25},{TYPE=Carriages in block design},{LODLEVEL=1},{VER=C},{CARH=H},{CARL=N},{NOC=1},{SEAL=SS},{FML=L},{RAIL=SY},{RAILL=160},{P=N},{PC=Z0},{RAILA=1},{PRAILSEG=0},{G1=20.0},{HUBST=0.0},{G1FIX=20.000},{FFIX=60.000},{HH=19.200},{PPATH=assemblies/lg_asmtpl.prj},{INFOWWW=INFO HTML},{DH=11.000},{DT=4.920}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
NTN Automation
Description
LG - with carriages in block design
Bill of material
LGBCH25BN1SSL00160NZ0-1-0-20
BEST
LGBCH25BN1SSL00160NZ0-1-0-20
LGBCH25BN1SSL00160NZ0-1-0-20
LGS
Series
Standard linear guide
SIZE
Size
25
25
TYPE
Design type
Carriages in block design
LODLEVEL
LOD level
High
Low
High
Low
VER
Version
with ball chain, long term mainenance-free
without ball chain
with ball chain, long term mainenance-free
without ball chain
CARH
Carriage Height
normal design height
flat design height
medium design height
normal design height
flat design height
medium design height
CARL
Carriage Length
Carriage, standard length
long carriage
extra long carriage
Carriage, standard length
long carriage
extra long carriage
NOC
Number of carriages
SEAL
Seals
End seals on both sides, inner and side seals
No sealing
End seals on both sides
End seals on both sides and side seals
Double end seals on both sides, inner and side seals
End seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, MLS on both sides
Double end seals on both sides, inner and side seals, scraper and MLS on both sides
Low friction seals on both sides
Low friction seals on both sides and side seals
End seals on both sides, inner and side seals
No sealing
End seals on both sides
End seals on both sides and side seals
Double end seals on both sides, inner and side seals
End seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, MLS on both sides
Double end seals on both sides, inner and side seals, scraper and MLS on both sides
Low friction seals on both sides
Low friction seals on both sides and side seals
FML
Fastening method for rail
with through-hole
with thread from below
with through-hole
with thread from below
RAIL
Rail bore pattern
Symmetrical
Specific
Symmetrical
Specific
RAILL
Rail length
160
220
280
340
400
460
520
580
640
700
760
820
880
940
1000
1060
1120
1180
1240
1300
1360
1420
1480
1540
1600
1720
1840
1960
2080
2200
2320
2440
2560
2680
2800
2920
3040
3280
3520
3760
4000
160
220
280
340
400
460
520
580
640
700
760
820
880
940
1000
1060
1120
1180
1240
1300
1360
1420
1480
1540
1600
1720
1840
1960
2080
2200
2320
2440
2560
2680
2800
2920
3040
3280
3520
3760
4000
P
Normal precision
H - Precision
P - Precision
SP-precision
U-precision
Normal precision
H - Precision
P - Precision
SP-precision
U-precision
PC
Without preload
Light preload
Medium preload
High preload
Special preload
Without preload
Light preload
Medium preload
High preload
Special preload
RAILA
No information concerning rail arrangement
Two parallel rails
Three parallel rails
Four connected rails
No information concerning rail arrangement
Two parallel rails
Three parallel rails
Four connected rails
PRAILSEG
One-segment rail
Jointed rail with arbitary segment length
Rail segmentation according to drawing
One-segment rail
Jointed rail with arbitary segment length
Rail segmentation according to drawing
G1
Starting measure G1
20.0
20.0
HUBST
H
40
40
mm
W
48
48
mm
W2
12.5
12.5
mm
E
5.8
5.8
mm
L
79.200
79.200
mm
B
35
35
mm
J
35
35
mm
MQ
M6
M6
I
9.0
9.0
mm
L1
32.3
32.3
mm
H2
M6
M6
mm
T1
14.2
14.2
mm
N
12.2
12.2
mm
T2
14.2
14.2
mm
L2
4.65
4.65
mm
H3
M6
M6
mm
LX
5.0
5.0
mm
W1
23
23
mm
H1
19.2
19.2
mm
F
60
60
mm
D
7
7
mm
DD
11
11
mm
RH
9
9
mm
MR
n/a
T
n/a
mm
C50
25.250
25.250
kN
C100
20.040
20.040
kN
C0
41.730
41.730
kN
MX
0.45
0.45
kNm
MY
0.36
0.36
kNm
MZ
0.36
0.36
kNm
CM
0.45
0.45
kg
RM
2.88
2.88
kg/m
INFOWWW
Info HTTP
INFO HTML
DH
11.000
11.000
DT
4.920
4.920