??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
HEFA
Description
LG13-14 - Stainless steel fixed rotary type
Bill of material
LG13AF-M5
CNSORDERNO
CODE
Code
CODE1
type
TYPE
Material
SUS304
SUR
surface_treatment
Electrolytic_grinding
M
mm
D
10 mm
DD
d
8 mm
H
39 mm
L
6 mm
B
6.5 mm
A
6 mm
INFOTEXT
website