您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English
LGBE24-100-10
Misumi
metric
06_linear_guides
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/06_linear_guides/lgbe.prj},{NB=LGBE24-100-10},{TS=},{MAT=1},{NO=24},{LS=100},{T=10},{C=16},{P=60},{TMA=3},{DD=5.5},{G=9.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Misumi
Description
LGBE,ALGBE,LGBEL,ALGBEL - Height Adjusting Blocks for Linear Guides -Economy 1 pc.-
Bill of material
LGBE24-100-10
PN
Part Number
LGBE24-100-10
LGBE24-100-10
TS
Type Selection
Selectable
Configurable
Selectable
Configurable
MAT
Material
Low Carbon Steel
Aluminum Alloy 5000 series
Low Carbon Steel
Aluminum Alloy 5000 series
ST
Surface Treatment
Electroless Nickel Plating
NO
No. (Linear Guide H Dimension)
24
24
LS
L Dimension Selection
100.000
160.000
220.000
280.000
340.000
400.000
460.000
520.000
100.000
160.000
220.000
280.000
340.000
400.000
460.000
520.000
mm
T
T 1mm Increment
NOHM
Number of M (Tapped) Holes
2
2
NOHS
Number of S (Drilled + Counterbore) Holes
2
C
16
16
mm
N
20.0
mm
P
60
mm
M
Tapped Holes M
M3
M3
mm
DD
d (S Drill + Counterbore Hole)
5.5
5.5
mm
G
G (S Drill + Counterbore Hole)
9.5
9.5
mm
HH
h (S Drill + Counterbore Hole)
6
6
mm