??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LGM50 - Light Grids
Bill of material
LGM50
PRODUCT_PICTURE
Product Picture
MANUID
LGM50
DESCSHORT
Short Description
Light grid LGM50
MANUTYPEDESC
Manufacturer Type Description
LGM50
BAD912005
Protection field height
3000 mm
BAA038006
min. ambient temperature
-30 °C
BAD894003
Range of the protection field
7500 mm
BAD805007
Design of output switching element OSSD
NPN
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
850 nm
BAD823004
Width of sensor
20 mm
BAA039006
max. ambient temperature
60.00 °C
BAD849004
Height of sensor
30.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink