??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LHCM-LWP - Clamp Lever with Flat Washer for Slotted Hole - Miniature Flat Lever Type
Bill of material
LHCM-5-12-LWP20-BK
CN
Catalog Number
M
Thread
LM
Length Of Thread
mm
R
Length
30 mm
H
Height H
22 mm
H1
Height H1
25.5 mm
H2
Height h
24.5 mm
S
Height s
4 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm
DW
Diameter Dw
20 mm
TW
Length tw
2 mm
LW
Length Lw
2 mm
S1
Height s1
mm
B
Length B
mm