您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
LHKMSNL13
Misumi
metric
04_linear_bushings/ball_splines
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/04_linear_bushings/lhkmsnl.prj},{NB=LHKMSNL13},{MATOC=J},{STOC=},{MATR=R},{AC=Seal},{MATS=Nitrile Rubber (-20~120 deg Celsius)},{GREASE=},{DDRR=13},{D=28},{L=92},{LL=30},{H=48},{T=6},{DD=4.5},{DD1=7.5},{TT=4.1},{PCDFX=38},{WFX=37},{FFX=0},{AFX=0},{ESS=0.020},{PD=0.020},{BR=4},{CD=813},{CO=1570},{ASM=42.9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Misumi
Description
LHKMSNL, LHKMSNLF, LHKMSL, LHKMSLF, SLHKMSLFS - Linear Bushings - Square Flanged - Long Body with Long Pilot
Bill of material
LHKMSNL13
PN
Part Number
LHKMSNL13
LHKMSNL13
MATOC
Material of Outer Cylinder/Ball
52100 Bearing Steel
441C Stainless Steel
52100 Bearing Steel
441C Stainless Steel
HARDOC
Hardness of Outer Cylinder/Ball
58HRC~
STOC
Surface Treatment of Outer Cylinder
-
Electroless Nickel Plating
-
Electroless Nickel Plating
MATR
Material of Retainer
Resin (Duracone M90 or Equivalent)
Stainless Steel (SUS)
Resin (Duracone M90 or Equivalent)
Stainless Steel (SUS)
OT
Ambient Operation Temperature
-20~80
°C
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
GREASE
Grease Type Selection
Normal (For general Use)
A Type Greasred (All-Purpose Industrial Grease)
G Type Greased (Low Dust Generation)
H Type Greased (For Food and Beverages)
L Type Greased (Heat Resistance)
Y Type Greased (Low Dust Generation)
Normal (For general Use)
A Type Greasred (All-Purpose Industrial Grease)
G Type Greased (Low Dust Generation)
H Type Greased (For Food and Beverages)
L Type Greased (Heat Resistance)
Y Type Greased (Low Dust Generation)
DDRR
dr
13
13
mm
DDRRTOL
dr Tolerance
0/-0.015
0/-0.015
mm
D
28
28
mm
L
92
92
mm
LL
l
30
30
mm
H
48
48
mm
T
6
6
mm
DD
d
4.5
4.5
mm
DD1
d1
7.5
7.5
mm
TT
t
4.1
4.1
mm
PCD
P.C.D.
38
38
mm
W
37
37
mm
MASS
Mass
286
286
g