??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
CONTRINEX
Description
LHR-M18PA-PM - Photoelectric sensor
Bill of material
LHR-M18PA-PMK-10A
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Standard sensors
OPR
Operating principle
Background suppression
RM
Range max.
10...250 mm
OR
Operating range
15...210 mm
LS
Light source
Pinpoint LED, red 640 nm
H
Housing size
M18 mm
HM
Housing material
ABS
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
C
Connection
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
SRT
Sensing range typ. Max.
10...250 mm
SA
Sensitivity adjustment
30…250 mm, 3/4-turn pot.
SFM
Switching frequency max.
700 Hz
TR
Temperature range
-25...+65 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
IODD
IO Device Description