You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
LHSSWN13
Misumi
metric
04_linear_bushings/ball_splines
Powered by
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
プレビュー
3D
2D
CADモデル選択
{misumi/metric/04_linear_bushings/lhsswn_asmtab.prj},{NB=LHSSWN13},{TYPE=LHSSWN},{GREASE=},{DDRR=13},{D=23},{RRNO=23},{S=4.0},{RRW=1.35},{RRD=24.1},{L=74},{L1=42},{L2=55},{HH=25},{W=30},{H=43},{LL=7},{M1=M6 (13.5)},{M13D=6},{M2=M6 (23)},{M23D=6},{DD1TT=9x7 (for M5 Bolt)},{DD1=9.0},{TT=7.0},{C=(1)},{P=4.0},{CN=5.0},{LL2=5},{E=26},{PPATH=lhsswn/lhsswn_asmtpl.prj}
設計基準に一致する目的の製品を選択してください。選択可能な属性は、テーブルアイコン上にハイライトされています。選択は、テーブルアイコンや値をクリックすることでリセットできます。
選択可能な製品数: 8
HELP_VARIABLE
Company
Misumi
Description
LHSSWN - Linear Bushing Pillow Blocks with Dowel Holes - Tall Blocks Double
Bill of material
LHSSWN13
PN
Part Number
LHSSWN13
LHSSWN13
GREASE
Greased filled
Not Provided
A Type Greasred (All-Purpose Industrial Grease)
G Type Greased (Low Dust Generation)
H Type Greased (For Food and Beverages)
L Type Greased (Heat Resistance)
Y Type Greased (Low Dust Generation)
Not Provided
A Type Greasred (All-Purpose Industrial Grease)
G Type Greased (Low Dust Generation)
H Type Greased (For Food and Beverages)
L Type Greased (Heat Resistance)
Y Type Greased (Low Dust Generation)
DDRR
dr
13
13
mm
D
23
23
mm
S
(S)
4.0
4.0
mm
L
74
74
mm
L1
42
42
mm
L2
55
55
mm
HH
h
25
25
mm
W
30
30
mm
H
43
43
mm
LL
l
7
7
mm
M1
M1 (Effective Length)
M6 (13.5)
M6 (13.5)
M2
M2 (Effective Length)
M6 (23)
M6 (23)
DD1TT
d1xt
9x7 (for M5 Bolt)
9x7 (for M5 Bolt)
C
(1)
mm
P
4.0
4.0
mm
CN
C
5.0
5.0
mm
LL2
l2
5
5
mm
E
26
26
mm