??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KESSEL
Description
Lifting station Aqualift S Art.-Nr. 28541-C
Bill of material
28541-C
SA700ID04
Product name
Lifting station Aqualift S, Duo, GTF 500-S1, Free-standing set-up
SA810ID06
GTIN number
04026092058534
SA700ID34
max. delivery rate
8.50 m³/h
SA810ID03
Order number
28541-C
SA700ID37
max. pumping height
8.00 m
SA700ID33
electrical nominal power (P1)
0.50 W
SA700ID08
Nominal operating voltage
230 V
SA700ID30
Total number of pumps/drives
2
SA700ID32
Net mass
19.99 kg
SA700ID49
Protection class
Protection Class I
SA200ID03
Unterwasserpumpe
6
SA250ID03
Shaft position
vertical
SA260ID03
Design
dry-rotor pump
SA350ID03
Priming characteristics
normal-priming
SA400ID03
Drive
e-motor for alternating current
SA460ID03
E-motor start-up type
direct
SA500ID03
Pump housing material information
Polymer, stainless steel
SA700ID06
Connection nominal size, pressure (outlet) side
32
SA700ID07
Connection nominal size, suction (inlet) side
100
SA700ID09
electrical connection
1/N/PE 230V
SA700ID10
Star/delta startup circuit for three-phase connection or three phase current
No
SA700ID11
Nominal frequency
50 Hz
SA700ID12
Protection rating
IP 68
SA700ID13
Thermal class
F
SA700ID15
maximale Fördermedientemperatur
35 °C
SA700ID21
max. operating pressure
800.00 hPa
SA700ID22
max. shaft power (P2) per pump/drive
0.32 W
SA700ID23
Nominal speed
2800 1/min
SA700ID24
max. speed n
2800 1/min
SA700ID26
max. power consumption per pump/drive
2.20 A
SA700ID27
Inrush current
6.90 A
SA700ID28
Motor pump shaft
durchgehend
SA700ID29
Shaft seal
RWDR
SA700ID31
Number of duty pumps/drives
1
SA700ID46
vertical installation
yes
SA700ID47
Outdoor installation
no
SA700ID48
ATEX
no
SA110ID04
Series
Lifting station Aqualift S
SA300ID03
Hydraulics
single-level
LINK
https://www.kessel.de/info?han=28541-C
SA100ID04
Area of application
drainage