??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
Limited Fire Hazard Flexible - Galvanised Steel
Bill of material
EXLBBT0510
CN
Cat. No.
PN
Part No.
TR
Temp. Rating
Static: -25°C to +90°C, Flexing: -5°C to +90°C
FP
Flame Propogation
Flame dies in less than 30 seconds after ignition source is removed
SPC
Special Characteristics
Limited Fire Hazard Covering, EMC Screening level:60db at 1MHz, Braided
APP
Approvals
IEC 61386
MAT
Material
Galvanised Steel
COLOR
Color
Black
SIZE
Size
mm
ID
Min. Bore
mm
OD
Outside Diameter
mm
L
Length
m
BR
Static Bend Radius
mm
WT
Weight
kg/100m
NOTE
Note
3D Model is just a Segment of the Actual Model