??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO glass holder, Tritan glass unbreakable - Sanitary accessories
Bill of material
BA56VC411
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
WSM
Wall / standing model
Wall model
W
Width
71.0 mm
H
Height
115 mm
L
Length
84.0 mm
GW
Installation height
1.0 m
NW
Net weight
0.36 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC411