??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO toilet paper holder with tray - Sanitary accessories
Bill of material
BA56VC155
BNR
Order number
BA56VC155
PD
Product description
LINDO toilet paper holder with tray
ARTNR
Article number
106188
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
155 mm
H
Height
162 mm
L
Length
145 mm
GW
Installation height
0.7 m
NW
Net weight
0.4 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
CTN2
Customs tariff number CH
7324.9000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC155