??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO Towel holder with one movable arm - Sanitary accessories
Bill of material
BA56VC138
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
R
Rotation
F
Color
Chrome
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model
W
Width
29 mm
H
Height
66.0 mm
L
Length
mm
GW
Installation height
0.8 m
NW
Net weight
kg
M
Main customs material
Messing
CTN
Customs tariff number CH
8302.5090
CTN2
Customs tariff number DE, AT
8302.5000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC138