??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO towel ring - Sanitary accessories
Bill of material
BA56VC142
BNR
Order number
BA56VC142
PD
Product description
LINDO towel ring 23.7 x 7 x 3 cm
ARTNR
Article number
104386
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
237.0 mm
H
Height
30 mm
L
Length
69.0 mm
GW
Installation height
0.8 m
NW
Net weight
0.32 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
8302.5090
CTN2
Customs tariff number DE, AT
8302.5000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC142