??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 3510/3520 - LM 47 Long-Life Grease + MoS2
Bill of material
68055011
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
BZ
Designation
LIQUI MOLY LM 47 Long-Life Grease + MoS 2
HW
Note
Danger! Observe safety data sheet!
IH
Contents
g
GBA
Packaging Type
SK
Specifications
Designation according to DIN 51502: KPF2K-30, NLGI class 2, Highest pressure absorption capacity, Excellent lubricity, Excellent behaviour against water and oxidation and Excellent corrosion protection
FB
Colour
grau
TP
Temperature range
-30 °C to + 120 °C (130°C for a short period) °C
GEW
Weight
g
CTN
Customs tariff number
27101999