??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ipf Electronic
Description
Liquid lens control
Bill of material
VY000008
IDNR
DESCSHORT
Short Description
Measuring transducer, Adafruit mini with adapter printed circuit board, assembled, 5300mm long, Cable with connector, Plastic, USB interface
DESCLONG
Long Description
Adapter line for OC high-speed camera for controlling lens (liquid lens)
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTE00_AUSFUEHRUNG
Version
Adafruit mini with adapter printed circuit board, assembled
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Cable connector
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Manual adjustment
ARDTEEL_GEBERVORSORGUNGSSPANNUNGSART
Type of transducer power supply voltage
DC
ARDTEEL_UNTERSTUETZTEKOMMUNIKATIONSSCHNITTSTELLE
Supported communication interface
USB
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_GEBERVERSORGUNGSSPANNUNG
Transducer power supply voltage
5V
ARDTEME_LAENGE
Length
5,300mm
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet