??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV jewellery tree (white) and wet wipes/utensils box - Sanitary accessories
Bill of material
BA58VC306
BNR
Order number
BA58VC306
PD
Product description
LIV jewellery tree (white) and wet wipes/utensils box Tritan unbreakable frosted, BPA free
ARTNR
Article number
105265
LODDEST
LOD Destination
LODLEVEL
LOD Level
P
Lid position
F
Color
Verchromt
WSM
Wall / standing model
Wall model
W
Width
256 mm
H
Height
132 mm
L
Length
144 mm
GW
Installation height
1 m
NW
Netto weight
1.5 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA58VC306