??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder - Sanitary accessories
Bill of material
BA58VC865
BNR
Order number
BA58VC865
PD
Product description
LIV toilet paper holder (accessory)
ARTNR
Article number
105289
LODDEST
LOD Destination
LODLEVEL
LOD Level
WSM
Wall / standing model
Installation
W
Width
157 mm
H
Height
68 mm
L
Length
58 mm
GW
Installation height
0.7 m
NW
Netto weight
0.24 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/produkttypen/product/667/wc-papierhalter-zubehor/