??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Liv double glass holder - Sanitary accessories
Bill of material
BA58VC115
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
WSM
Wall / standing model
Wall model
W
Width
170 mm
H
Height
131 mm
L
Length
90 mm
GW
Installation height
1 m
NW
Netto weight
kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA58VC115/