??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv hygiene/utensils box and storage dish - Sanitary accessories
Bill of material
BA58VC404
BNR
Order number
BA58VC404
PD
Product description
LIV hygiene/utensils box and storage dish, frosted glass
ARTNR
Article number
105273
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wandmodell
W
Width
258 mm
H
Height
132 mm
L
Length
118 mm
GW
Instalation height
1 m
NW
Netto weight
1.8 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/658/hygiene-utensilienbox-und-ablageschale/