??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV Hygiene/utensils box + wet wipes box - Sanitary accessories
Bill of material
BA58VC406
BNR
Order number
BA58VC406
PD
Product description
LIV hygiene/utensils box and + wet wipes/utensils box Tritan unbreakable frosted, BPA free
ARTNR
Article number
105269
LODDEST
LOD Destination
LODLEVEL
LOD Level
P
Lid position
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
256 mm
H
Height
132 mm
L
Length
144 mm
GW
Installation height
1 m
NW
Netto weight
1.655 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/656/hygiene-utensilienbox-feuchttucherbox/