??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Liv Bath towel rail - Sanitary accessories
Bill of material
BA58VC101
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model
W
Width
mm
H
Height
15 mm
L
Length
80 mm
GW
Installation height
1.6 m
NW
Netto weight
1 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/en-ch/produkte/serien/product/608/bath-towel-rail/