??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LIV toilet paper holder with hygiene box and soap dish - Sanitary accessories
Bill of material
BA58VC410
BNR
Order number
BA58VC410
PD
Product description
LIV toilet paper holder with hygiene box and soap dish, matt glass
ARTNR
Article number
105275
LODDEST
LOD Destination
LODLEVEL
LOD Level
WSM
Wall / standing model
Wall model
W
Width
220 mm
H
Height
196 mm
L
Length
105 mm
GW
Installation height
0.7 m
NW
Netto weight
1.8 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/de-de/produkte/produkttypen/product/659/wc-papierhalter-mit-hygienebox-und-seifenschale/